(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Packman 3LG Screw Lock Red

Packman 3LG Screw Lock Red

You can add up to 6 items to the comparison list.

Loading...

Specifications of L-21REBP

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5, 06
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Large (L) 0.5 mm thick, large & thick (G) 0.6 mm thick, rigid white blade (large)
  • JAN Code
    4954183145392
  • Blade
    Rigid white blade (large)
  • Mass(g)
    110
  • Color
    Red
Part Number
L-21REBP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 335.36

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5, 06
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Large (L) 0.5 mm thick, large & thick (G) 0.6 mm thick, rigid white blade (large)
  • JAN Code
    4954183145392
  • Blade
    Rigid white blade (large)
  • Mass(g)
    110
  • Color
    Red

Product Description

[Features]
· Comes with screw lock at the tip to hold the blade firmly even during heavy work
· 3 blades can be used sequentially.
· Large & thick blade (G blade) can also be used. (GB-10H/50H, GB-10WH/50WH)

Specifications of L-21REBP

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Body
  • Blade thickness(mm)
    0.5, 06
  • Detailed Type
    Auto-lock mechanism
  • Quantity Per Replacement Blade(Ply)
    2
  • Applicable Replacement Blade
    Large (L) 0.5 mm thick, large & thick (G) 0.6 mm thick, rigid white blade (large)
  • JAN Code
    4954183145392
  • Blade
    Rigid white blade (large)
  • Mass(g)
    110
  • Color
    Red
Part Number
L-21REBP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 335.36

KDS MEASURING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1