1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H&H Cobalt High Speed Steel Drill Set (Part Number)

HAH HAND TOOL

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 808.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A top-class HSS CO steel specification with a long service life and extended continuous operating time
· Has undergone thinning, ensuring firm engagement (3.0 mm or more) and excellent sharpness
· Has a cross-thinned X-shape for firm engagement
· Capable of drilling clean holes in difficult-to-cut materials such as iron, aluminum and stainless steel

Part Number
HCD-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 808.26

HAH HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material Stainless Steel Tool Material Type High-speed steel Coating Y/N Available
Coating Type Other Specifications (product size) H133 × W107 × D23 mm Mass(g) 180
Features Round shaft Drill Bit Material HSS high-speed steel CO titanium coating Case Material PP
Set Content 1.5/2.0/2.5/3.0/3.2/3.5/4.0/4.5/4.8/5.0/5.5/6.0/6.5 mm