1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FX Grinder (Part Number)

UHT AIR GRINDER

FX Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,933.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Continues UHT's long tradition of reliability built on many years of experience.
· Modularization of main parts implementing self-repair functionality.
· Features the "Engine Pack" high-performance air motor continuing the manufacturer's tradition of superior micro grinder performance.
· Special resin grip, which is also used in rocket parts, absorbs vibration and cools and enhances heat insulation.
· Can be used widely for general work in addition to more professional applications.
· Incredibly lightweight construction allows even unseasoned users to perform work for long stretches.

Part Number
FX3.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,933.90

UHT AIR GRINDER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Chuck inner diameter(mm) 3 Number of load-free rotations(rpm) 65,000 Main Body, Related Products Body
Operating Air Pressure(MPa) 0.5 Ventilation Rear Air consumption(NL / min) 90
Body mass(g) 78

Please check the type/dimensions/specifications of the part FX3.0 in the FX Grinder series.