(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· AJ: Vertical blades with an unbeveled cutting edge. Cuts at a right angle to the gate.
· RAJ: Reverse bevel of the AJ type.
· AJB: Brazed carbide tip; suitable for cutting hard plastic or plastic containing glass fibers.
Part Number |
---|
NY03AJ |
NY03RAJ |
NY05AJ |
NY10AJ |
NY15AJ |
NY25AJB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (ABS Resin) (mm) | Depth (mm) | Height (mm) | Trusco Code | Detailed type | Applicable type | Mass (g) | A Dimension (mm) | C Dimension (mm) | D Dimension (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,097.02 | VSL PNEUMATIC TOOL PART | 1 Piece(s) | 20 Day(s) | 3 | 48 | 7 | - | Vertical blade | GT-NY03G (-4) | 17 | 21 | 4.5 | 10.5 | Special alloy steel | ||
฿ 3,374.41 | VSL PNEUMATIC TOOL PART | 1 Piece(s) | 20 Day(s) | 3 | 48 | 7 | - | Vertical blade reverse blade | GT-NY03GR(-4) | 17 | 21 | 4.5 | 10.5 | Special alloy steel | ||
฿ 3,010.32 | PART | 1 Piece(s) | Same day | 4 | 53 | 7 | - | Vertical blade | GT-NY05(-4)/NF05 | 22 | 22 | 5 | 10.5 | Special alloy steel | ||
฿ 3,169.23 | PNEUMATIC TOOL PART | 1 Piece(s) | 19 Day(s) | 6 | 57 | 7.2 | - | Vertical blade | GT-NY10(-4)/NY10G(-4)/NF10/NY10S | 28 | 24 | 5 | 12 | Special alloy steel | ||
฿ 3,244.63 | PNEUMATIC TOOL PART | 1 Piece(s) | 19 Day(s) | 8 | 65 | 8.2 | - | Vertical blade | GT-NY15(-4)/NF15 | 41 | 27 | 5.5 | 13 | Special alloy steel | ||
฿ 8,065.70 | HORIZONTAL TYPE BLADE | 1 Piece(s) | 19 Day(s) | 9 | 77 | 10 | 810-6860 | With carbide tip | GT-NY25(-6)/NY25S | 65 | 31 | 6 | 16 | With carbide tip |
Loading...
Product Type | Replacement Blade |
---|
How can we improve?
How can we improve?