(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOYO SAFETY Helmet With Ventilation Holes, White (NO.393F-C-WH)

TOYO SAFETY Helmet With Ventilation Holes, White (NO.393F-C-WH)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO.390F-OTSS-W
NO.393F-C-WH
NO.393F-S-NY
NO.393F-S-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Type Shield surface, slider surface Ventilation holes Shock-absorbing liner (KP) Material Visor Color Visor Length
(mm)
Details Type Color Details JAN Code Trusco Code Size
(mm)
Mass
(g)
Specifications Features Set Content Material details

฿ 1,493.03

HELMETS 1 Piece(s) 5 Day(s) White - - - - - Smoke - - - 4962087106371 758-3532 - - With Styrene liner Increased breathability and with deodorizing function. Expanded field of view and improved fitting feel has been achieved. The eaves are subjected to a special hard coating process that is hard to scratch. - -

฿ 2,446.00

VENT WITH HELMET 1 Piece(s) 12 Day(s) White American Type None Yes Yes ABS resin Clear 33 Finished product - 4962087110637 836-5776 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

฿ 2,523.18

VENT WITH HELMET 1 Piece(s) 12 Day(s) Other American Type None Yes Yes ABS resin Smoke 33 Finished product Dark blue 4962087110583 836-5775 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

฿ 1,928.39

VENT WITH HELMET 1 Piece(s) 10 Day(s) White American Type None Yes Yes ABS resin Smoke 33 Finished product - 4962087110552 836-5774 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

Basic Specifications

  • Transparent visor
    Yes

Product Description

[Features]
· A helmet designed with a focus on ventilation.
[Applications]
· For protection from flying/falling objects and protection during falls.

Part Number
NO.390F-OTSS-W
NO.393F-C-WH
NO.393F-S-NY
NO.393F-S-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Type Shield surface, slider surface Ventilation holes Shock-absorbing liner (KP) Material Visor Color Visor Length
(mm)
Details Type Color Details JAN Code Trusco Code Size
(mm)
Mass
(g)
Specifications Features Set Content Material details

฿ 1,493.03

HELMETS 1 Piece(s) 5 Day(s) White - - - - - Smoke - - - 4962087106371 758-3532 - - With Styrene liner Increased breathability and with deodorizing function. Expanded field of view and improved fitting feel has been achieved. The eaves are subjected to a special hard coating process that is hard to scratch. - -

฿ 2,446.00

VENT WITH HELMET 1 Piece(s) 12 Day(s) White American Type None Yes Yes ABS resin Clear 33 Finished product - 4962087110637 836-5776 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

฿ 2,523.18

VENT WITH HELMET 1 Piece(s) 12 Day(s) Other American Type None Yes Yes ABS resin Smoke 33 Finished product Dark blue 4962087110583 836-5775 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

฿ 1,928.39

VENT WITH HELMET 1 Piece(s) 10 Day(s) White American Type None Yes Yes ABS resin Smoke 33 Finished product - 4962087110552 836-5774 Width 215 × depth 284 × height 155 440 - - Standard-equipped with interior parts and chin strap (SB-2) Transparent visor: polycarbonate resin

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1