1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystal Center Drill ZH330-TiN (Part Number)

RYK SOLID DRILL

Crystal Center Drill ZH330-TiN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,268.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TiN coating is a highly reliable and versatile coating.
· The surface hardness is HV2,000 to 2,200, the heat-resistance temperature is around 500°C and the friction coefficient is 0.4

 
Part Number
ZH330-TIN0.8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,268.92

RYK SOLID DRILL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 × 120 Tool Diameter (D)(mm) 0.8
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type TiN

Please check the type/dimensions/specifications of the part ZH330-TIN0.8 in the Crystal Center Drill ZH330-TiN series.