1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crystal Pro-Type Pivot Drill ZH313PRO-ViO (Part Number)

Crystal Pro-Type Pivot Drill ZH313PRO-ViO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The pro-type blade has a wider groove width than standard drills, giving it excellent cutting-chip discharge capabilities. Boasts a long tool life and a stable finished hole precision.
· The coating and diffusion effect mean that the improvement in hardness also reaches to within the tool.
· Demonstrates excellent wear resistance.

Part Number
ZH313PRO-VIO0.75
ZH313PRO-VIO1.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

฿ 999,999,999.00

RYK SOLID DRILL 1 Piece(s) Quote 0.757.5

฿ 999,999,999.00

RYK SOLID DRILL 1 Piece(s) Quote 1.210.5

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type End Mill Shank Coating Y/N Available With/without Oil Hole NA