1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillow Type Weight (Non-Magnetic Stainless Steel) (Part Number)

Pillow Type Weight (Non-Magnetic Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for calibrating large weighing capacity weighing instruments.
· Comes with handle for easy carrying and stacking.
· Ideal for use as a practical reference weight and as a practical standard weight.

Part Number
F2RS-1K
F2RS-2K
F2RS-500G
M1RS-1K
M1RS-2K
M1RS-500G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight1 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight2 kg

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight500 g

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight2 kg

฿ 999,999,999.00

MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight500 g

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Material Non-magnetic stainless steel for casting
Surface roughness Mirror finishing