(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Plate-shaped weights of 500 mg to 1 mg.
·Suitable for calibration, adjustment, and testing of scales that require milligram-level precision.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | Showing Mass | Surface roughness |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 1 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 2 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 10 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 20 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 50 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 100 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 200 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F1 grade (special grade) weight | 500 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 1 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 2 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 5 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 10 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 20 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 50 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 100 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 200 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | F2 grade (grade 1) weight | 500 mg | 2 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 1 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 2 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 5 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 10 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 20 m | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 50 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 100 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 200 mg | 5 μm or less | ||
฿ 999,999,999.00 | MEASURING TOOL | 1 Piece(s) | Quote | M1 grade (grade 2) weight | 500 mg | 5 μm or less |
Loading...
Main Application | Peripheral Equipment | Type | Body | Material | Non-magnetic stainless steel |
---|---|---|---|---|---|
Magnetic susceptibility | Conforms to JIS B 7609: 2008 Article 10, F1 grade | Density | Conforms to JIS B 7609: 2008 Article 11 |
How can we improve?
How can we improve?