1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OIML Type Cylindrical Weight (Part Number)

OIML Type Cylindrical Weight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Weight that complies with the International Organization of Legal Metrology.
· Stainless steel with excellent corrosion and abrasion resistance.
· In addition to complying with the Measurement Act (of Japan) and JIS standards, the weight also complies with the International Organization of Legal Metrology (OIML), making it ideal for use in globalized workplace.
· The weight can be turned into a reference weight or a JCSS standard weight by passing the Inspection of Verification Standards for measurement device inspections etc., or if calibration is performed by a JCSS registered company.

Part Number
F1CSO-1G
F1CSO-1K
F1CSO-2G
F1CSO-2K
F1CSO-5G
F1CSO-5K
F1CSO-10G
F1CSO-10K
F1CSO-20G
F1CSO-20K
F1CSO-50G
F1CSO-100G
F1CSO-200G
F1CSO-500G
F2CSO-1G
F2CSO-1K
F2CSO-2G
F2CSO-2K
F2CSO-5G
F2CSO-5K
F2CSO-10G
F2CSO-10K
F2CSO-20G
F2CSO-20K
F2CSO-50G
F2CSO-100G
F2CSO-200G
F2CSO-500G
M1CSO-1G
M1CSO-1K
M1CSO-2G
M1CSO-2K
M1CSO-5G
M1CSO-5K
M1CSO-10G
M1CSO-10K
M1CSO-20G
M1CSO-20K
M1CSO-50G
M1CSO-100G
M1CSO-200G
M1CSO-500G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetailed Type Showing Mass Surface roughness

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight1 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight1 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight2 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight2 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight5 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight5 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight10 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight10 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight20 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight20 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight50 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight100 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight200 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F1 grade (special grade) weight500 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight1 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight1 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight2 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight2 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight5 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight5 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight10 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight10 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight20 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight20 kgF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight50 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight100 g2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight200 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote F2 grade (grade 1) weight500 gF1, F2...2 μm or less (mirror surface finish)

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight1 kg5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight2 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight2 kg5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight5 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight5 kg5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight10 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight10 kg5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight20 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight20 kg5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight50 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight100 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight200 g5 μm or less C

฿ 999,999,999.00

SHI MEASURING TOOL 1 Piece(s) Quote M1 grade (grade 2) weight500 g5 μm or less C

Loading...

  1. 1

Basic Information

Main Application Peripheral Equipment Type Body Material Austenitic non-magnetic stainless steel
Magnetic susceptibility Conforms to JIS B 7609: 2008 Article 10, F1 grade Density Conforms to JIS B 7609: 2008 Article 11