(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Weight that conforms to JIS standards and complies with the International Organization of Legal Metrology (OIML).
· Conforms to JIS standards (JIS B 7609: 2008 Weights) for quality assurance of materials, magnetism, surface roughness, etc.
· If calibration is performed by a JCSS registered company, the weight can be made to conform with JCSS standards.
· Comes with storage case and is reasonably priced.
Main Application | Peripheral Equipment | Type | Body | Detailed Type | M1 grade (grade 2) weight |
---|---|---|---|---|---|
Showing Mass | 200 g | Material | Weight: austenitic non-magnetic stainless steel, Storage case: plastic | Magnetic susceptibility | Conforms to JIS B 7609: 2008 Article 10.2 |
Surface roughness | Conforms to JIS B 7609: 2008 Article 12 | Density | Conforms to JIS B 7609: 2008 Article 11.1 |
How can we improve?
How can we improve?