(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 100 V/200 V welding machine.
· Accurate adjustment is easy using the digital display which shows welding current.
Product Type | Arc Welder | Voltage(V) | Single-phase 200 / Single-phase 100 | Rated Capacity(KVA) | 100 V: 3.2, 200 V: 8.5 |
---|---|---|---|---|---|
Welding Current(A) | 100 V: 100, 200 V: 200 | Compatible Welding Rod(φmm) | 100 V: ø2.6, 200 V: ø4.0 | Weld Base Material(mm) | 100 V: 1.0-5.0, 200 V: 3.0 to 12.0 |
Size(mm) | W148 × D440 × H232 / W125 × D354 × H196 (excluding handle) | Mass(g) | 7600 | Usage Rate(%) | 50 |
JAN code | 4937305052419 | Trusco Code | 781-4186 | Specifications | With electric shock prevention function |
Accessory | M10 × 20 hexagonal bolt × 2, M10 nut × 2, insulating terminal cover (yellow) × 2 | Input voltage range(V) | 100 V: 80 to 120, 200 V: 180 to 250 | Rated load voltage(V) | 100 V: 24, 200 V: 28 |
No-load voltage(V) | 100 V: power supply (in): 9, (cut): 105, 200 V: power supply (in): 9, (cut): 76 | Operating environment temperature(°C) | -35 to 45 | Output terminals | M10 |
Input breaker | 100 V: 30 A or higher, 200 V: 50 A or higher | Input wire | 3.5 ml × 3 core × 2 m (M6 round terminal) |
Please check the type/dimensions/specifications of the part BM12-1020DA in the Electric Welding Machine, Combination 100 V/200 V Business Use Digital Inverter DC Welding Machine series.
How can we improve?
How can we improve?