1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Business Use Digital Inverter DC Welding Machine for Single-phase 200 V Use Only (Part Number)

Business Use Digital Inverter DC Welding Machine for Single-phase 200 V Use Only
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,862.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Single-Phase 200 V dedicated welding machine.
· Accurate adjustment is easy using the digital display which shows welding current.
· Easy to carry.

Part Number
BM2-160DASALE
BM2-180DASALE
BM2-200DASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Capacity
(KVA)
Welding Current
(A)
Compatible Welding Rod
(φmm)
Weld Base Material
(mm)
Size
(mm)
Mass
(g)
JAN code Trusco Code Accessory Rated load voltage
(V)
Output terminals Input breaker Input wire

฿ 25,862.68

฿ 22,710.02

ELECTRIC WELDING MACHINE 1 Piece(s) 10 Day(s) 6.6160ø3.22.0 to 9.0W125 × D354 × H196 (excluding handle)52004937305050842787-8257M8 × 15 hexagonal bolt × 2, M8 nut × 2, insulating terminal cover (blue) × 226M830 A or higher2.5 ml × 3 core × 2 m (M6 round terminal)

฿ 29,319.15

฿ 25,727.55

ELECTRIC WELDING MACHINE 1 Piece(s) 10 Day(s) 7.5180ø4.03.0 to 12.0W125 × D354 × H196 (excluding handle)57004937305052150787-8265M8 × 15 hexagonal bolt × 2, M8 nut × 2, insulating terminal cover (blue) × 227M850 A or higher3.0 ml × 3 core × 3 m (M6 round terminal)

฿ 36,156.25

฿ 31,766.88

ELECTRIC WELDING MACHINE 1 Piece(s) 12 Day(s) 8.5200ø4.03.0 to 12.0W125 × D354 × H196 (excluding handle) / W148 × D440 × H232 (excluding handle)82004937305050859787-8273M10 × 20 hexagonal bolt × 2, M10 nut × 2, insulating terminal cover (yellow) × 228M1050 A or higher4.0 ml × 3 core × 2 m (M6 round terminal)

Loading...

  1. 1

Basic Information

Product Type Arc Welder Voltage(V) Single-phase 200 Usage Rate(%) 50
Specifications With electric shock prevention function Input voltage range(V) 180 to 220 No-load voltage(V) Power supply (in): 9, (cut): 60
Operating environment temperature(°C) -10 to 40