1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Tip For CO2/MAG Welding【10 Pieces Per Package】 (Part Number)

DIH WELDING TORCHES

Electric Welding Machine, Tip For CO2/MAG Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,392.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Being one of DAIHEN genuine parts, this ultra-thin tip is an accessory of CO2 / MAG electric welding machines, supporting high-quality welding.

[Specifications]
· Wire size: 0.6mm
· Total length: 40mm (including screw)
· Applicable torch models: WTG-43, WTG-53

Part Number
U1324B01
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,392.00

DIH WELDING TORCHES 1 Pack(s)

10 Pieces Per Package

16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Welding rod, wire diameter(mm) 0.6 Details Model For WTG-53

Please check the type/dimensions/specifications of the part U1324B01 in the Electric Welding Machine, Tip For CO2/MAG Welding series.