(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
P-640S-1 |
P-641S-1 |
P-642S-1 |
P-643S-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Tip Type | Overall Length (mm) |
Head Width (mm) |
Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.92 |
HAND TOOLS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 10 | Standard straight | 48 | 1.2 | 818-3671 | ||
฿ 332.40 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
3 Day(s) | 10 | Tapered straight tip | 48 | 0.4 | 818-3673 | ||
฿ 330.78 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 10 | Curved tip | 48 | 1.0 (R Type) | 818-3675 | ||
฿ 337.44 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 10 | Standard straight | 47 | 2.4 (R Type) | 818-3677 |
Replacement tip for P-640 to 650 series.
[Features]
· Color: black.
·Heat-Resistant Temperature: 315°C .
·ESD control value: Rg<1 × 10 to the 12th power Ω.
·The tip uses antistatic engineering plastic.
Part Number |
---|
P-640S-1 |
P-641S-1 |
P-642S-1 |
P-643S-1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Tip Type | Overall Length (mm) |
Head Width (mm) |
Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.92 |
HAND TOOLS | 1 Pack(s) |
2 Pieces Per Package |
Same day | 10 | Standard straight | 48 | 1.2 | 818-3671 | ||
฿ 332.40 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
3 Day(s) | 10 | Tapered straight tip | 48 | 0.4 | 818-3673 | ||
฿ 330.78 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 10 | Curved tip | 48 | 1.0 (R Type) | 818-3675 | ||
฿ 337.44 |
HZN HANDTOOL | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 10 | Standard straight | 47 | 2.4 (R Type) | 818-3677 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?