(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1,000 × 1,000 Low Voltage Insulation Sheet

1,000 × 1,000 Low Voltage Insulation Sheet

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,612.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA640ZN-1 SALE
EA640ZN-11 SALE
EA640ZN-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Size Specifications Size: W × L × T (mm) Periodic Self-Inspection

฿ 5,195.00

฿ 3,062.45

HAND TOOLS 1 Piece(s) Same day polyurethane 1000x1000x0.3mm Durable type - -

฿ 2,831.73

฿ 1,451.54

HAND TOOL 1 Piece(s) Same day - 1000x1000x0.2mm Flexible type - -

฿ 2,612.00

INSULATION SHEET 1 Piece(s) 12 Day(s) EVA$polyurethane 1000x1000x0.2mm Cost reduction type 1000×1000×0.2 Non-target product

Basic Specifications

  • Operating Voltage
    750 V DC / 300 V AC or less
  • Regular Self-Inspection
    Non-compliant
  • Test Voltage
    1,000 V / min

Product Description

【Product Specifications】
・Working Voltage …Direct current 750V/Alternating current 300V or Less
・Fixed period self-Test …Non Target Goods
・Test Voltage …1000V/minutes
・Material …Polyurethane
・Low pressure Electric Line Live-line In work
・It is an insulating sheet that can be used cut to the size of your choice according to the site.
・Translucent Color can see contents ,Excellent Work Demonstrate
・size W×L×T(mm) …1000×1000×0.3
・Description …Durability Press

Part Number
EA640ZN-1 SALE
EA640ZN-11 SALE
EA640ZN-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Size Specifications Size: W × L × T (mm) Periodic Self-Inspection

฿ 5,195.00

฿ 3,062.45

HAND TOOLS 1 Piece(s) Same day polyurethane 1000x1000x0.3mm Durable type - -

฿ 2,831.73

฿ 1,451.54

HAND TOOL 1 Piece(s) Same day - 1000x1000x0.2mm Flexible type - -

฿ 2,612.00

INSULATION SHEET 1 Piece(s) 12 Day(s) EVA$polyurethane 1000x1000x0.2mm Cost reduction type 1000×1000×0.2 Non-target product

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1