1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400‑Hz High Frequency Grinder (Part Number)

FJS HIGH FREQUENCY GRINDER

400‑Hz High Frequency Grinder
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 32,789.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use an output cable (sold separately)

Product Description

[Features]
· Small, lightweight and easy to use, yet high-powered.
· Soft-start / soft-stop lessens impact/shock during start and stop operations. (when using KFC-400P)
· Small head. Ideal for grinding in tight spaces.
· Grinding efficiency is improved with a light pushing force.
· Can be used with a grindstone with peripheral speed of 72 m/s (4,300 m/min.)

Part Number
HGC-418 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,789.00

฿ 30,165.88

FJS HIGH FREQUENCY GRINDER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Main Body Item Unloaded Rotational Speed(min-1) 7540 Current(A) 6
Output frequency(Hz) 400 Accessories NA Power Consumption(W) 1700
Power Supply(V) 3-Phase AC 200 Grindstone Dimensions(mm) φ180×6×φ22 External Dimensions(mm) L349×H77
Mass(kg) 3.1

Please check the type/dimensions/specifications of the part HGC-418 in the 400‑Hz High Frequency Grinder series.