1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Paper【100 Pieces Per Package】 (Part Number)

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,723.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Heavy grinding type suited for use on air-/electric-powered sanders.
[Applications]
· Can use for manual work and on a portable sander.
· In various painting industries such as vehicles, metal, construction, etc. from surface adjustment to coating polishing.
· In woodworking and furniture industries from surface preparation to coating polishing.
· For various polishing work, such as FRP polishing and metal polishing.

Part Number
SWCS-HS-100
SWCS-HS-150
SWCS-HS-240
SWCS-HS-400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)

฿ 3,025.19

SRK SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 100

฿ 2,723.66

SRK SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 150

฿ 2,723.66

SRK SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 240

฿ 2,723.66

SRK SHEET 1 Pack(s)

100 Pieces Per Package

31 Day(s) 400

Loading...

  1. 1

Basic Information

Sheet Model Dry Sanding Paper Method of Using For Sander Width(mm) 230
Length(mm) 280 Abrasive Grain WA Base Material Cw