1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tension/Compression Type Load Cell MODEL-3000 Series (Part Number)

TOOLS

Tension/Compression Type Load Cell MODEL-3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,751.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dual-use load cell for both tension and compression, featuring female threads at both ends. Boasts high precision and high output, as well as minimal push/pull output error for high reliability.
· Widely used in fields involving industrial measurements such as performance testing of automotive parts and material testing across a wide range from 50 N to 20 kN.

 
Part Number
MODEL-3005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,751.26

TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Capacity(N) 50 Output 2 mV/V ±1% (20 N: 1 mV/V) (10 & 20 kN: 1.8 mV/V) Operating Temperature Range(°C) Temperature compensation range: -10 to +70°C, Allowable temperature range: -20 to +80°C

Please check the type/dimensions/specifications of the part MODEL-3005 in the Tension/Compression Type Load Cell MODEL-3000 Series series.