(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A portable torque measuring device designed especially for taking static measurements, such as screw re-tightening and loosening torque, or torsion-related breakage torque, etc.
· A multi-functional torque gauge featuring a large, easy-to-read display, simultaneous reading of left and right-rotational torque values, GO/NG judgment functionality and a remaining battery life indicator.
· The end bit or jig can be changed out to suit the object of measurement.
· Measured data can be recorded by connecting with a memory device or printer.
Product Type | Digital | Minimum gradation (cN) | 0.1 | Accuracy | ±1% |
---|---|---|---|---|---|
Number of display updates(Times/second) | 1, 2, 5, 10, 20 (switching) | Power Supply | Dedicated Ni-MH batteries, AC adapter MODEL-780 (100 to 240 V AC) | Max. Torque(N▪m) | 10 |
Mass(g) | Approx. 375 | Output | USB output, analog voltage ±2 V/F.S, printer output, electric stand control, external contact hold | Standard accessories | Display instrument: RZ-S, torque meter, standard attachment |
How can we improve?
How can we improve?