(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Maintaining the cutting ability of Kenmaron, we enhanced its ability to shape to the workpiece.
· Water resistance and oil resistance are improved compared to Kenmaron.
[Applications]
· Scuffing
· Blurring polishing
· Scuffing before painting metal.
· Vehicle substrate processing.
Part Number |
---|
KENMARON-S-C |
KENMARON-S-F |
KENMARON-S-M |
KENMARON-S-MF |
KENMARON-S-SF |
KENMARON-S-UF |
KENMARON-S-VF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Abrasive | Particle Size (#) | Color | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 165.16 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | : Aluminum Oxide | 80 | Black | 4937591858290 | 322-5852 | ||
฿ 163.65 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 8 Day(s) | : Aluminum Oxide | 240 | Red | 4937591858313 | 322-5861 | ||
฿ 165.16 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | : Aluminum Oxide | 120 | Brown | 4937591858306 | 322-5879 | ||
฿ 160.62 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | : Aluminum Oxide | 3000 | Orange | 4937591858351 | 322-5887 | ||
฿ 162.14 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | Other | 600 | Purple | 4937591858337 | 322-5895 | ||
฿ 160.62 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | Other | 1500 | Gray | 4937591858344 | 325-7991 | ||
฿ 162.14 | SRK NYLON ABRASIVE SHEET | 10 Piece(s) | 5 Day(s) | : Aluminum Oxide | 400 | Green | 4937591858320 | 322-5909 |
Loading...
Sheet Model | Non Woven Fabric (Nylon) | Method of Using | Manual Grinding | Width(mm) | 150 |
---|---|---|---|---|---|
Length(mm) | 230 |
How can we improve?
How can we improve?