1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crimson "KURENAI" (for General Woodworking and Lumber) (Part Number)

Crimson "KURENAI" (for General Woodworking and Lumber)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 979.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using a red fluorine coating to reduce adhesion of resins, adhesives, etc.
· An anti-vibration and silent type featuring M-type laser slits and embedded resin.
· Long cuts achieved by utilizing a HRA92.7 High-Hardness Tip.

 
Part Number
KN-147
KN-165
KN-190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
JAN Code

฿ 979.90

TIP CUTTING TOOL 1 Piece(s) 7 Day(s) 1471.34949022006125

฿ 979.90

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1651.64949022006071

฿ 979.90

TIP CUTTING TOOL 1 Piece(s) 5 Day(s) 1901.64949022006088

Loading...

  1. 1

Basic Information

Work Material Wood Number of Cutting Teeth(P) 52 Hole Diameter(mm) 20
Blade type Center Staggered Teeth