(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Blade Long (Inch Sizes)

Ballpoint Blade Long (Inch Sizes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 999,999,999.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B1/4L
B1/8L
B3/8L
B3/16L
B3/32L
B5/16L
B5/32L
B5/64L
B7/32L
B7/64L
B9/64L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size (mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 272 1/4"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 199 1/8"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 297 3/8"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 246 3/16"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 147 3/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 286 5/16"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 227 5/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 135 5/64"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 259 7/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 186 7/64"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 214 9/64"

Basic Specifications

Product Description

Ballpoint blade long, which is a long type that is ideal for use with power tools.
[Features]
· Standard: inch.
· "Protanium alloy steel," our proprietary steel material that is especially formulated for hex wrenches, makes it at least 20% stronger than typical steel materials.
· The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Ideal for use with power tools.
· Ideal for tightening and loosening of hex socket head bolts.

Part Number
B1/4L
B1/8L
B3/8L
B3/16L
B3/32L
B5/16L
B5/32L
B5/64L
B7/32L
B7/64L
B9/64L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size (mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 272 1/4"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 199 1/8"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 297 3/8"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 246 3/16"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 147 3/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 286 5/16"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 227 5/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 135 5/64"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 259 7/32"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 186 7/64"

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 214 9/64"

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1