(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ballpoint Series (Plated Finish) Single/Separate Sale (Standard Inch)

Ballpoint Series (Plated Finish) Single/Separate Sale (Standard Inch)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 833.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JS1/2
JS1/4
JS1/8
JS1/16
JS3/8
JS3/16
JS3/32
JS5/16
JS5/32
JS5/64
JS7/16
JS7/32
JS7/64
JS9/64
JS.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 219 1/2 341 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 120 1/4 240 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 82 1/8 170 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 64 1/16 118 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 165 3/8 186 33

฿ 968.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 95 3/16 201 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 73 3/32 134 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 143 5/16 263 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 93 5/32 200 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 67 5/64 121 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 189 7/16 314 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 108 7/32 228 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 7/64 135 16

฿ 833.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 84 9/64 172 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 61 0.05 105 8

Basic Specifications

Product Description

Ballpoint series (plated finish) that allows the bolt to be turned from a 25-degree angle.
[Features]
· The ball point can be turned continuously without scratching the wrench or bolt even at a 25-degree angle.
· After use, it can be immediately found by storing it inside a tag so it would not get buried in a tool box or similar.
· Our original steel material specially formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel
[Applications]
· Optimal for tightening and loosening of hex sockethead bolts.

Part Number
JS1/2
JS1/4
JS1/8
JS1/16
JS3/8
JS3/16
JS3/32
JS5/16
JS5/32
JS5/64
JS7/16
JS7/32
JS7/64
JS9/64
JS.050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Total Length
(mm)
Grip Diameter
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 219 1/2 341 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 120 1/4 240 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 82 1/8 170 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 64 1/16 118 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 165 3/8 186 33

฿ 968.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 95 3/16 201 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 73 3/32 134 16

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 143 5/16 263 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 93 5/32 200 28

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 67 5/64 121 11

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 189 7/16 314 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 108 7/32 228 33

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 74 7/64 135 16

฿ 833.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 84 9/64 172 23

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 61 0.05 105 8

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1