- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of KE-196
-
- Product Type
- Special Purpose Cutter
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 84
-
- Color
- Black
-
- Size(mm)
- Approx. H84 x D15 x W31
-
- Set Content
- Nose Pliers, Regular Pliers, Wire Cutter, Saw Blade, Corkscrew, Knife, Phillips Screwdriver
-
- Mass(g)
- 77
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 695.24
|
KOC HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Special Purpose Cutter
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 84
-
- Color
- Black
-
- Size(mm)
- Approx. H84 x D15 x W31
-
- Set Content
- Nose Pliers, Regular Pliers, Wire Cutter, Saw Blade, Corkscrew, Knife, Phillips Screwdriver
-
- Mass(g)
- 77
Product Description
[Features]
· Carry one item in place of the tools you usually use.
· Made of stainless steel so it does not easily rust.
· Carabiner hook specifications
[Material]
Tool: stainless steel; handle: aluminum
Specifications of KE-196
-
- Product Type
- Special Purpose Cutter
-
- Main body, Spare Blade
- Main Body
-
- Overall Length(mm)
- 84
-
- Color
- Black
-
- Size(mm)
- Approx. H84 x D15 x W31
-
- Set Content
- Nose Pliers, Regular Pliers, Wire Cutter, Saw Blade, Corkscrew, Knife, Phillips Screwdriver
-
- Mass(g)
- 77
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 695.24
|
KOC HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?