(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini 8-In-1 Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 424.56 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KE-192
KE-193
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 424.56

KOC HAND TOOL 1 Piece(s) 31 Day(s) Blue

฿ 424.56

KOC HAND TOOL 1 Piece(s) 31 Day(s) Orange

Basic Specifications

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Overall Length(mm)
    73
  • Size(mm)
    Approx. H73 x D15 x W24
  • Set Content
    Knife, Scissors, Can Opener, Borer, Phillips Screwdriver, Wire Stripper, Plug Remover, Flathead Screwdriver
  • Mass(g)
    46

Product Description

[Features]
· Carry one item in place of the tools you usually use.
· Made of stainless steel so it does not easily rust.
· With key holder
[Materials]


Tool: stainless steel; handle: aluminum

Zinc alloy, nickel-plated

Part Number
KE-192
KE-193
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 424.56

KOC HAND TOOL 1 Piece(s) 31 Day(s) Blue

฿ 424.56

KOC HAND TOOL 1 Piece(s) 31 Day(s) Orange

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1