1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Inverter DC Arc Welding Machine MA-250DF (Part Number)

MTK ENGINE BATTERY WELDER

Electric Welding Machine, Inverter DC Arc Welding Machine MA-250DF
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 51,593.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-lightweight small type cuts mass by more than half compared to conventional machines in the same class.
[Features]
· Greater Durability with 60% Utilization Rate
· The output current can be accurately set using the digital display
· DC Output / Digital Control for Stable Output Capabilities
· Rated input current: 63 A
· Rated Unloaded Voltage: 63 V
· Input cord: 4.0 sq x 2.5 m

Part Number
MA-250DF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 51,593.00

฿ 47,465.56

MTK ENGINE BATTERY WELDER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Arc Welder Voltage(V) Single-phase 200 Welding rod, wire diameter(mm) MAX φ5.0
Rated Input(kVA) 12.6 Output Current(A) 250 Width(mm) 420
Depth(mm) 190 Height(mm) 285 Usage Rate(%) 60
Mass(g) 8800 Accessories Output Joint 2 Units Frequency(Hz) 50/60

Please check the type/dimensions/specifications of the part MA-250DF in the Electric Welding Machine, Inverter DC Arc Welding Machine MA-250DF series.