1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Drill (Angle Type) (Part Number)

SHI MEASURING TOOL

Small Drill (Angle Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 29,050.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact angle type drill for pneumatic tools.
Straight lever style.

Part Number
UD-50S-22A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,050.00

฿ 23,240.00

SHI MEASURING TOOL 1 Piece(s) 62 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drills Chuck capacity(mm) 2 to 6 adapter Number of load-free rotations(min-1) Approx. 2,200
Shaft measurements 1/4 to 28 UNF Total Length(mm) Approx. 248 (including chuck) Hose Take-in Port Rc1/4
Mass(g) Approx. 880 Specifications Straight/lever

Please check the type/dimensions/specifications of the part UD-50S-22A in the Small Drill (Angle Type) series.