1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Wrench (Straight/Corner/Angle Type) (Part Number)

Impact Wrench (Straight/Corner/Angle Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,243.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful for assembly/disassembly work requiring strong torque.

 
Part Number
UW-6ASLRK
UW-6CSHRK
UW-6CSLRK
UW-6CSRK
UW-6SSHRDK
UW-6SSHRKSALE
UW-6SSLRDKSALE
UW-6SSLRK
UW-6SSRDK
UW-22S-SHORT
UW-32SLA-OUT-SHORT
UW-401-OUT11/4
UW-401L-OUT-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSocket Insertion Angle
(mm)
Suitable Bolt Diameter
(φ/mm)
Number of Turns
(rpm)
Hose Fixing Port Air Consumption
(m³/min)
Total Length
(mm)
Mass
(g)

฿ 24,145.08

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 9.5 Sq6Approx. 6,500 (0.6 MPa)Rc1/40.3Approx. 277 (with no socket/bit)Approx. 1,140 (with no socket/bit)

฿ 24,757.77

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 9.5 Sq8Approx. 6,300 (0.6 MPa)Rc1/40.3Approx. 282 (with no socket/bit)Approx. 1,710 (with no socket/bit)

฿ 24,145.08

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 9.5 Sq6Approx. 8,000 (0.6 MPa)Rc1/40.3Approx. 258 (with no socket/bit)Approx. 1,170 (with no socket/bit)

฿ 24,145.08

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 9.5 Sq6Approx. 7,300 (0.6 MPa)Rc1/40.3Approx. 257 (with no socket/bit)Approx. 1,420 (with no socket/bit)

฿ 19,856.20

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 6.35 Hex8Approx. 7,300 (0.6 MPa)Rc1/40.35Approx. 265 (with no socket/bit)Approx. 1,260 (with no socket/bit)

฿ 23,300.00

฿ 18,623.69

SHI MEASURING TOOL 1 Piece(s) 40 Day(s) 9.5 Sq8Approx. 7,300 (0.6 MPa)Rc1/40.35Approx. 249 (with no socket/bit)Approx. 1,260 (with no socket/bit)

฿ 22,551.00

฿ 18,040.80

SHI MEASURING TOOL 1 Piece(s) 20 Day(s) 6.35 Hex6Approx. 8,500 (0.6 MPa)Rc1/40.3Approx. 245 (with no socket/bit)Approx. 870 (with no socket/bit)

฿ 19,243.50

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 9.5 Sq6Approx. 8,500 (0.6 MPa)Rc1/40.3Approx. 239 (with no socket/bit)Approx. 870 (with no socket/bit)

฿ 19,434.67

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 6.35 Hex6Approx. 7,500 (0.6 MPa)Rc1/40.3Approx. 241 (with no socket/bit)Approx. 970 (with no socket/bit)

฿ 38,849.81

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 19.0 Sq22Approx. 4,000 (0.6 MPa)Rc3/80.75Approx. 395 (with no socket/bit)Approx. 7,900 (with no socket/bit)

฿ 45,819.24

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 25.4 Sq32Approx. 3,500 (0.6 MPa)Rc3/80.9Approx. 438 (with no socket/bit)Approx. 11,700 (with no socket/bit)

฿ 60,064.45

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 31.8 Sq38Approx. 2,600 (0.6 MPa)Rc1/21.2Approx. 494 (with no socket/bit)Approx. 15,100 (with no socket/bit)

฿ 62,591.82

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 25.4 Sq38Approx. 2,600 (0.6 MPa)Rc1/21.2Approx. 654 (with no socket/bit)Approx. 16,500 (with no socket/bit)

Loading...

  1. 1