1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drip-Proof Timer with Clock (Part Number)

TIMERS

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drip-proof type (IPX2) enables handling even when hands are wet
· Large, Clearly Visible Screen Display (49 x 21)
· Can be easily set in 10 minute, 1 minute, and 10 second intervals.
· Clock Function
· Warning alarm function (5 minutes or 10 minutes in advance)
· Repeat function which returns to the original set time
· Count Up Function
· With string hole and magnet convenient for mounting
· Maximum Set Time: 99 minutes 50 seconds
· Display method: Liquid crystal digital, 4-digit
· Alarm Ringing Time: About 1 minute
· With battery (lithium button battery CR2032 x 1)

Part Number
T-543YE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TIMERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 minutes 59 seconds Calibration Impossible
Drip-proof and Waterproof function Drip-proof Waterproof None Size(mm) 82×18×90
Color Yellow JAN Code 4536117022193 Power Supply Lithium Battery CR2032 x 1
Mass(g) 68