1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro Scale GS-510 (Part Number)

SCALE

Pro Scale GS-510
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Displays weight of up to 10 kg in 5 g increments
· Large and easily usable work-size weighing tray
· Backlight that enables visibility, even in dark places.
· Large, Clearly Visible Screen Display (98 x 38 mm)
· Regional weight adjustment function
· Additional weighing or taring can be performed easily with a single button
· An energy saving design with Auto Power Off functionality
· Calibration Function (Accuracy Adjustment Function)
· Level gauge included
· Legs can adjust the level (height adjustment function)
· 2 Power Supply Type (AC adapter sold separately)
· Time Required for Stabilization: Approx. 3 Seconds
· Auto Power Off: About 4 Minutes
· Drip-proof specification: JIS C 0920 IPX2 equivalent
· With battery (C battery x 4)

Part Number
GS-510GY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SCALE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 10000
Weighing Pan Shape Square Plate Battery Support Included Computer Connectivity Function None (Connection Unavailable)
Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None Color Gray
Major Diameter (W)(mm) 230 Major Diameter (D)(mm) 93 Major diameter (H)(mm) 265
JAN Code 4536117008005 Mass(g) Approx. 1,700 g Power Supply C Batteries x 4, AC Adapter (Sold Separately)
Display Unit 5g Fractional dimension in display(mm) 98×38