(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NKSP Type Interior Sponge Foam For NK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,976.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
NKSP918
NKSP933
NKSP960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Mass
(g)
Specifications Supported cases

฿ 2,976.45

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 390 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 NK918

฿ 4,629.99

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 700 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 NK933

฿ 5,424.31

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 1,500 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 4, underlay × 1 NK960

Basic Specifications

Product Description

[Features]
Material: polyurethane
Interior sponge foam for NK. A set of sponge foams made from polyurethane, with incisions every 12.7 mm.
Incisions can be freely cut to match the shape of the equipment being stored. A set including cover side (wave shape), base side (with 12.7 mm incisions) and underlay shapes.

Part Number
NKSP918
NKSP933
NKSP960
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Mass
(g)
Specifications Supported cases

฿ 2,976.45

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 390 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 NK918

฿ 4,629.99

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 700 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 NK933

฿ 5,424.31

TKC1 SPONGE FOAM 1 Piece(s) 31 Day(s) 10 1,500 Number of foam layers: Waving type × 1, with incisions × 3, underlay × 1 / Number of foam layers: Waving type × 1, with incisions × 4, underlay × 1 NK960

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1