(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire Lever MCOL-260

Tire Lever MCOL-260

You can add up to 6 items to the comparison list.

Loading...

Specifications of MCOL-260

  • Product Type
    Tire-Related
  • Overall Length(mm)
    265
  • Width(mm)
    30
  • Dimension ℓ(mm)
    70
  • Dimension B(mm)
    23
  • Mass(g)
    170
Part Number
MCOL-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,492.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    265
  • Width(mm)
    30
  • Dimension ℓ(mm)
    70
  • Dimension B(mm)
    23
  • Mass(g)
    170

Product Description

[Features]
· Thin and smooth tip is easy to insert even between the rim and side bead, allowing work to be performed smoothly.
· Appropriate heat treatment has been applied, ensuring outstanding durability.
· The grip is made of oil-resistant rubber and has a shape that makes it easy to grip and apply force.

Specifications of MCOL-260

  • Product Type
    Tire-Related
  • Overall Length(mm)
    265
  • Width(mm)
    30
  • Dimension ℓ(mm)
    70
  • Dimension B(mm)
    23
  • Mass(g)
    170
Part Number
MCOL-260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,492.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1