(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Spring Compressor

Valve Spring Compressor

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of MCVU5

  • Product Type
    Generic Tool
  • Overall Length(mm)
    290 to 420
  • Set Content
    Main body, attachments (MCVU-A16, A20, A24, A28)
  • Mass(g)
    1,400
  • Features
    Attachments are compatible with conventional valve spring compressor (VSU4).
  • Full height(mm)
    172
Part Number
MCVU5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,845.00

฿ 11,076.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    290 to 420
  • Set Content
    Main body, attachments (MCVU-A16, A20, A24, A28)
  • Mass(g)
    1,400
  • Features
    Attachments are compatible with conventional valve spring compressor (VSU4).
  • Full height(mm)
    172

Product Description

[Applications]
· Maintenance of 4-cycle engine intake / exhaust valves (removing and mounting valve springs).
· 4 attachment sizes (ø16.5, 20, 24, 28) cover most models.
· Exchange attachments with a single action. Wide opening makes it easy to remove the valve cotter.

Specifications of MCVU5

  • Product Type
    Generic Tool
  • Overall Length(mm)
    290 to 420
  • Set Content
    Main body, attachments (MCVU-A16, A20, A24, A28)
  • Mass(g)
    1,400
  • Features
    Attachments are compatible with conventional valve spring compressor (VSU4).
  • Full height(mm)
    172
Part Number
MCVU5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,845.00

฿ 11,076.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1