(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Spring Compressor Attachment

Valve Spring Compressor Attachment

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,267.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MCVU-A16
MCVU-A20
MCVU-A24
MCVU-A28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Dimension D2
(mm)
Size

฿ 1,267.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 19 ø16.5 mm

฿ 1,447.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 20 22 ø20 mm

฿ 1,447.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 24 26 ø24 mm

฿ 1,535.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 28 31 ø28 mm

Basic Specifications

  • Product Type
    Generic Tool
  • Dimension ℓ(mm)
    50
  • Features
    Can be used with conventional valve spring compressor (VSU4).

Product Description

[Applications]
· Maintenance of 4-cycle engine intake / exhaust valves (removing and mounting valve springs).
· 4 attachment sizes (ø16.5, 20, 24, 28) cover most models.
· Exchange attachments with a single action. Wide opening makes it easy to remove the valve cotter.

Part Number
MCVU-A16
MCVU-A20
MCVU-A24
MCVU-A28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimension d1
(mm)
Dimension D2
(mm)
Size

฿ 1,267.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 17 19 ø16.5 mm

฿ 1,447.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 20 22 ø20 mm

฿ 1,447.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 24 26 ø24 mm

฿ 1,535.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 28 31 ø28 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1