(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Size Handy Remover (AP201-N)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AP201-10A
AP201-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension H
(mm)
Dimension B
(mm)
Mass
(g)

฿ 479.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 180 31 30 30

฿ 599.60

KTC HANDTOOL 1 Piece(s) 6 Day(s) 160 30 15 10

Basic Specifications

Product Description

[Specifications]
·It is used for removing all linings.
·Please choose according to the size , application, etc.

Part Number
AP201-10A
AP201-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Dimension H
(mm)
Dimension B
(mm)
Mass
(g)

฿ 479.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 180 31 30 30

฿ 599.60

KTC HANDTOOL 1 Piece(s) 6 Day(s) 160 30 15 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1