- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Slide Hammer Puller AUD5
(i)Caution
- Be sure to read the instruction manual carefully before use.
· Always pay attention to work posture and hand position when using the slide hammer.
Specifications of AUD5
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 825
-
- Dimension ℓ(mm)
- 54
-
- Dimension d1(mm)
- 96
-
- Dimension D2(mm)
- 80
-
- Screw Size
- M22 × 2.5
-
- Dimension d3(mm)
- 36
-
- Dimension D4(mm)
- 25
-
- Mass(g)
- 8,400 (Shocker weight: 5,300)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 21,875.00
฿ 17,500.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 825
-
- Dimension ℓ(mm)
- 54
-
- Dimension d1(mm)
- 96
-
- Dimension D2(mm)
- 80
-
- Screw Size
- M22 × 2.5
-
- Dimension d3(mm)
- 36
-
- Dimension D4(mm)
- 25
-
- Mass(g)
- 8,400 (Shocker weight: 5,300)
Product Description
[Features]
· Shocker (hammer) weight is 5.3 kg.
· AUD3 and AUD4 with 1.2 kg and 3.5 kg respective shocker weights are also available.
· Hex nut (AUD5-6) is available as a service part.
Specifications of AUD5
-
- Product Type
- Generic Tool
-
- Overall Length(mm)
- 825
-
- Dimension ℓ(mm)
- 54
-
- Dimension d1(mm)
- 96
-
- Dimension D2(mm)
- 80
-
- Screw Size
- M22 × 2.5
-
- Dimension d3(mm)
- 36
-
- Dimension D4(mm)
- 25
-
- Mass(g)
- 8,400 (Shocker weight: 5,300)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 21,875.00
฿ 17,500.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?