(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O2 Sensor Socket Attachment

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • When tightening an O2 sensor, use a torque wrench and tighten to the torque specified by the manufacturer.

Specifications of AD501-A

  • Product Type
    Generic Tool
  • Overall Length(mm)
    58
  • Shape
    Double hex
  • Thickness(mm)
    12
  • Insertion Angle(mm)
    9.5 sq.
  • Wrench Flats(mm)
    19
  • Mass(g)
    90
  • Features
    Power Fit
  • Overall Width(mm)
    32
Part Number
AD501-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 645.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    58
  • Shape
    Double hex
  • Thickness(mm)
    12
  • Insertion Angle(mm)
    9.5 sq.
  • Wrench Flats(mm)
    19
  • Mass(g)
    90
  • Features
    Power Fit
  • Overall Width(mm)
    32

Product Description

[Features]
· Designed with an optimal length and shape for use with O2 sensors.
· Two types of drives (square drive: 9.5 sq., width across flats: 19 mm) are available, allowing use with many drive tools.
· Use the attachments to avoid hindrances.

Specifications of AD501-A

  • Product Type
    Generic Tool
  • Overall Length(mm)
    58
  • Shape
    Double hex
  • Thickness(mm)
    12
  • Insertion Angle(mm)
    9.5 sq.
  • Wrench Flats(mm)
    19
  • Mass(g)
    90
  • Features
    Power Fit
  • Overall Width(mm)
    32
Part Number
AD501-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 645.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1