(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Drum Remover

T-Shaped Drum Remover

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABX9-08

  • Product Type
    Brake Related
  • Overall Length(mm)
    160
  • Dimension ℓ(mm)
    100
  • Dimension d1(mm)
    14
  • Dimension D2(mm)
    9
  • Dimension A(mm)
    M8
  • Mass(g)
    200
Part Number
ABX9-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,274.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    160
  • Dimension ℓ(mm)
    100
  • Dimension d1(mm)
    14
  • Dimension D2(mm)
    9
  • Dimension A(mm)
    M8
  • Mass(g)
    200

Product Description

[Scope]
· Removal of brake drums mainly for mini cars.
[Features]
· The sliding handle allows brake drums to be removed easily without the handles interfering when using 2 removers.
· Replaceable end screw section allows worn screw to be restored just by replacing the end screw.

Specifications of ABX9-08

  • Product Type
    Brake Related
  • Overall Length(mm)
    160
  • Dimension ℓ(mm)
    100
  • Dimension d1(mm)
    14
  • Dimension D2(mm)
    9
  • Dimension A(mm)
    M8
  • Mass(g)
    200
Part Number
ABX9-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,274.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1