(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 Sq. Torque Wrench Dedicated For Wheel Nut (WCMPA085)

12.7 Sq. Torque Wrench Dedicated For Wheel Nut (WCMPA085)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Check manufacturer-specified torques before using.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WCMPA085
WCMPA103
WCMPA108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Features

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0913 Setting torque: 85 N·m, no. of gear teeth: 36, union mechanism, power fit

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0914 Setting torque: 103 N·m, no. of gear teeth: 36, union mechanism, power fit

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0915 Setting torque: 108 N·m, no. of gear teeth: 36, union mechanism, power fit

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    423
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    1,100
  • Full height(mm)
    32

Product Description

[Applications]
· Single-purpose torque wrench dedicated for automobile wheel nuts.
· Compatible only with right rotation tightening. (Incompatible with reverse threads.)
[Scope]
· WCMPA085: Specified torque 85 N·m (Suzuki, Nissan mini cars)
· WCMPA103: Specified torque 103 N·m (Toyota, Daihatsu)
· WCMPA108: Specified torque 108 N·m (Nissan, Honda)
[Features]
· Manage torques with high accuracy by using settings dedicated for manufacturer-specified torques.
· Total length is set at the optimum 420 mm to prevent tire and hand interference.
· Judge the setting torque by the color of neck covers.
· Adopted a ratchet head (36-tooth gear) to shorten work time.

Part Number
WCMPA085
WCMPA103
WCMPA108
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Features

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0913 Setting torque: 85 N·m, no. of gear teeth: 36, union mechanism, power fit

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0914 Setting torque: 103 N·m, no. of gear teeth: 36, union mechanism, power fit

฿ 10,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 807-0915 Setting torque: 108 N·m, no. of gear teeth: 36, union mechanism, power fit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1