(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

19.0 Sq. Inner Socket For Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Combine the black pin with the black ring and silver pin with the gray ring.
  • From :
    ฿ 1,919.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
ABP6-17SQP
ABP6-19SQP
ABP6-20SQP
ABP6-21SQP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension ℓ
(mm)
Dimension H
(mm)
Mass
(g)

฿ 1,919.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 56.5 17 31.5 18.5 370

฿ 1,947.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 56.5 19 31.5 18.5 322

฿ 2,077.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 58.5 20 33.5 20.5 346

฿ 2,077.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 60.5 21 33.5 22.5 350

Basic Specifications

  • Product Type
    Generic Tool
  • Insertion Angle(mm)
    19.0 sq.
  • Dimension d1(mm)
    40
  • Dimension D2(mm)
    38
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2833
Part Number
ABP6-17SQP
ABP6-19SQP
ABP6-20SQP
ABP6-21SQP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Wrench Flats
(mm)
Dimension ℓ
(mm)
Dimension H
(mm)
Mass
(g)

฿ 1,919.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 56.5 17 31.5 18.5 370

฿ 1,947.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 56.5 19 31.5 18.5 322

฿ 2,077.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 58.5 20 33.5 20.5 346

฿ 2,077.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 60.5 21 33.5 22.5 350

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1