(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 Sq. Impact Wrench Socket For Wheel Nut (Long And Thin) (BP49-19)

12.7 Sq. Impact Wrench Socket For Wheel Nut (Long And Thin) (BP49-19)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not use for anything other than passenger car wheel nuts.
    · Since this product has a thin design, it may crack depending on the usage.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
BP49-19
BP49-21
BP49-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 1,152.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 19 24 26 190

฿ 1,174.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 21 26 27.5 190

฿ 1,224.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 22 27 29.5 210

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    100
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.
  • Dimension ℓ(mm)
    18
  • Dimension D2(mm)
    25
  • Features
    Power Fit

Product Description

[Features]
· Rubber cushion protects plated nuts and ornamental nuts.
· [Applications]
· A dedicated socket wrench for tightening and loosening automobile wheel nuts. Compatible with impact wrenches.

Part Number
BP49-19
BP49-21
BP49-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wrench Flats
(mm)
Dimension H
(mm)
Dimension d1
(mm)
Mass
(g)

฿ 1,152.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 19 24 26 190

฿ 1,174.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 21 26 27.5 190

฿ 1,224.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 22 27 29.5 210

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1