(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 Sq. Impact Wrench Socket Set For Aluminum Wheel Ornamental Nuts

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • In terms of structure, the load bearing capacity is low since it is made exclusively for aluminum wheels. Tighten with the torque specified by each manufacturer.

Specifications of ATBP403AL

  • Product Type
    Tire-Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Impact wrench socket for aluminum wheel ornamental nut (ABP4-17ALP, 19ALP, 21ALP), metal case (W165 × D70 × H40)
  • Mass(g)
    415
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026
  • Set Content(Point)
    3
Part Number
ATBP403AL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,949.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Impact wrench socket for aluminum wheel ornamental nut (ABP4-17ALP, 19ALP, 21ALP), metal case (W165 × D70 × H40)
  • Mass(g)
    415
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026
  • Set Content(Point)
    3

Product Description

[Features]
· Use this wrench to tighten and loosen ornamental nuts on aluminum wheels. Thin type with minimum outer diameter, having a rubber cushion to protect ornamental nuts from damage.

Specifications of ATBP403AL

  • Product Type
    Tire-Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Impact wrench socket for aluminum wheel ornamental nut (ABP4-17ALP, 19ALP, 21ALP), metal case (W165 × D70 × H40)
  • Mass(g)
    415
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026
  • Set Content(Point)
    3
Part Number
ATBP403AL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,949.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1