(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Housing Nut Wrench (For Round Nut)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AS352

  • Product Type
    Generic Tool
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Housing nut wrench (for round nut) main body: 1 pc, pin A (for pin hole diameter ø6.8 to 9): 2 pcs, pin B (for pin hole diameter ø9.1 to 10): 2 pcs, thumb nut: 2 pcs
  • Size
    Main body: 100 × 28 × 20 mm
  • Mass(g)
    450
Part Number
AS352
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,862.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Housing nut wrench (for round nut) main body: 1 pc, pin A (for pin hole diameter ø6.8 to 9): 2 pcs, pin B (for pin hole diameter ø9.1 to 10): 2 pcs, thumb nut: 2 pcs
  • Size
    Main body: 100 × 28 × 20 mm
  • Mass(g)
    450

Product Description

[Applications]
· Tightening and loosening rear housing nuts.
[Scope]
· Rear housing nuts used with compact vehicles (2 t class).
[Features]
· Compatible with a variety of models just by sliding the pin to the appropriate pitch.
· Scale display is on the wrench body, simplifying centering work.

Specifications of AS352

  • Product Type
    Generic Tool
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Housing nut wrench (for round nut) main body: 1 pc, pin A (for pin hole diameter ø6.8 to 9): 2 pcs, pin B (for pin hole diameter ø9.1 to 10): 2 pcs, thumb nut: 2 pcs
  • Size
    Main body: 100 × 28 × 20 mm
  • Mass(g)
    450
Part Number
AS352
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,862.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1