(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AUD3 |
AUD4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Dimension ℓ (mm) |
Dimension d1 (mm) |
Screw Size | Dimension D4 (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,592.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 580 | 52 | 60 | W9/16-12 | 14 | 2,700 (Shocker weight: 1,200) | ||
฿ 12,110.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 675 | 60 | 85 | M18 × 2.0 | 18 | 5,500 (shocker weight: 3,500) |
[Applications]
· Disassembly of vehicle undercarriage and processing of sheet metal.
[Scope]
· Mini cars, ordinary passenger cars and compact trucks.
[Features]
· Improved safety. New design concept helps prevent fingers from getting pinched accidentally.
· A set of 2 types of hammers (large and small). 2 types of shocker (hammer) weights (3.5 kg and 1.2 kg) have been to specified to support a variety of work.
Part Number |
---|
AUD3 |
AUD4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Dimension ℓ (mm) |
Dimension d1 (mm) |
Screw Size | Dimension D4 (mm) |
Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,592.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 580 | 52 | 60 | W9/16-12 | 14 | 2,700 (Shocker weight: 1,200) | ||
฿ 12,110.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 675 | 60 | 85 | M18 × 2.0 | 18 | 5,500 (shocker weight: 3,500) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?