(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pitman Arm Puller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of PAU-3747

  • Product Type
    Tire-Related
  • Overall Length(mm)
    170 to 230
  • Wrench Flats(mm)
    22
  • Width(mm)
    90
  • Mass(g)
    1,500
  • Features
    Applicable vehicle: Mini to compact passenger cars, trucks, tractors
Part Number
PAU-3747
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,544.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    170 to 230
  • Wrench Flats(mm)
    22
  • Width(mm)
    90
  • Mass(g)
    1,500
  • Features
    Applicable vehicle: Mini to compact passenger cars, trucks, tractors

Product Description

[Applications]
· Removing pitman arms.
[Features]
· The heat-treated forged claw has outstanding durability.
· Comes with a "drop-prevention lanyard" for safety.
· The claws bite inward when the center screw is tightened.
[Scope]
· Pitman outer diameter ø37 to ø47

Specifications of PAU-3747

  • Product Type
    Tire-Related
  • Overall Length(mm)
    170 to 230
  • Wrench Flats(mm)
    22
  • Width(mm)
    90
  • Mass(g)
    1,500
  • Features
    Applicable vehicle: Mini to compact passenger cars, trucks, tractors
Part Number
PAU-3747
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,544.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1