(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

12.7 Sq. Hub Nut Socket Set For Impact Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ATS3082

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Shape
    Double hex
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Hub nut socket AS308-30W, 32W
  • Dimension ℓ(mm)
    55
  • Dimension H(mm)
    15
  • Dimension D2(mm)
    29
  • Mass(g)
    730
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026
Part Number
ATS3082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,617.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Shape
    Double hex
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Hub nut socket AS308-30W, 32W
  • Dimension ℓ(mm)
    55
  • Dimension H(mm)
    15
  • Dimension D2(mm)
    29
  • Mass(g)
    730
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026

Product Description

[Applications]
· For using impact wrenches to loosen double hexagon shaped front (rear) axle hub nuts in Toyota vehicles.
[Features]
· The impact wrench socket has a double hexagon shape to match the shape of the hub nut.
· Deep opening and thin outer diameter shape matches the shape of the hub nut.
· Total 75 mm long semi-deep type that does not interfere with drive shaft threads.

Specifications of ATS3082

  • Product Type
    Tire-Related
  • Overall Length(mm)
    75
  • Shape
    Double hex
  • Insertion Angle(mm)
    12.7 sq.
  • Set Content
    Hub nut socket AS308-30W, 32W
  • Dimension ℓ(mm)
    55
  • Dimension H(mm)
    15
  • Dimension D2(mm)
    29
  • Mass(g)
    730
  • Features
    AMBAC system, power fit, includes pin and ring: PR-2026
Part Number
ATS3082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,617.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1