- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
12.7 Sq. Hub Nut Socket For Impact Wrench
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Wrench Flats (mm) |
Dimension d1 (mm) |
Mass (g) |
|
฿ 1,780.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
30 |
42 |
360 |
|
฿ 1,839.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
32 |
44 |
370 |
Basic Specifications
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 75
-
- Shape
- Double hex
-
- Insertion Angle(mm)
- 12.7 sq.
-
- Dimension ℓ(mm)
- 55
-
- Dimension H(mm)
- 15
-
- Dimension D2(mm)
- 29
-
- Features
- AMBAC system, power fit, includes pin and ring: PR-2026
Product Description
[Features]
· Set of AS308-30W and 32W impact sockets for loosening double hexagon shape front (rear) axle hub nuts. Adopted the AMBAC system (PAT.) to prevent the pin from falling out during use.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Wrench Flats (mm) |
Dimension d1 (mm) |
Mass (g) |
|
฿ 1,780.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
30 |
42 |
360 |
|
฿ 1,839.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
32 |
44 |
370 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?