(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Step Board

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Be sure to read the "instruction manual" and any other necessary documents before use.
    · This product must be used by a qualified person (car mechanic or person with similar qualifications.)
    · Do not use it for anything other than the intended purpose.
    · Do not disassemble or modify.
    * AG902 (step board) is not equipped with a slide slip display function. Use ATG92 (side slip board set) or a combination of 2 pieces of AG901 (side slip boards).

Specifications of AG902

  • Product Type
    Tire-Related
  • Overall Length(mm)
    836
  • Thickness(mm)
    28
  • Set Content
    Main body × 1 pc, slope for side slip board × 2 pcs, hex socket head bolt (M5 × 10 mm) × 2 bolts
  • Mass(g)
    10,000
  • Overall Width(mm)
    370
  • Specifications
    Allowable wheel load: 750 kg (wheel weight 1,500 kg), display method: analog, placement needle type (1 needle)
Part Number
AG902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,024.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    836
  • Thickness(mm)
    28
  • Set Content
    Main body × 1 pc, slope for side slip board × 2 pcs, hex socket head bolt (M5 × 10 mm) × 2 bolts
  • Mass(g)
    10,000
  • Overall Width(mm)
    370
  • Specifications
    Allowable wheel load: 750 kg (wheel weight 1,500 kg), display method: analog, placement needle type (1 needle)

Product Description

[Features]
· Side slip board included with side slip board set ATG92.

Specifications of AG902

  • Product Type
    Tire-Related
  • Overall Length(mm)
    836
  • Thickness(mm)
    28
  • Set Content
    Main body × 1 pc, slope for side slip board × 2 pcs, hex socket head bolt (M5 × 10 mm) × 2 bolts
  • Mass(g)
    10,000
  • Overall Width(mm)
    370
  • Specifications
    Allowable wheel load: 750 kg (wheel weight 1,500 kg), display method: analog, placement needle type (1 needle)
Part Number
AG902
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,024.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1