(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Bearing Bushing Puller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of PBU-1219

  • Product Type
    Engine Related
  • Overall Length(mm)
    145
  • Applicable Diameter(mm)
    Internal diameter ø12 to 19
  • Mass(g)
    215
Part Number
PBU-1219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,117.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    145
  • Applicable Diameter(mm)
    Internal diameter ø12 to 19
  • Mass(g)
    215

Product Description

[Applications]
· Removing pilot bearing bushing on flywheels.
[Features]
· Compact, lightweight and easy to use. Improves workability.
· Claws engage well and can be used for maintenance on vehicles.
· Suitable for a wide variety of models.

Specifications of PBU-1219

  • Product Type
    Engine Related
  • Overall Length(mm)
    145
  • Applicable Diameter(mm)
    Internal diameter ø12 to 19
  • Mass(g)
    215
Part Number
PBU-1219
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,117.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1